Pull handle aluminium bright 06900-140067
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry
- Mounted: from the rear
- Cross section, round
- Tapped bush, brass or galvanised steel
Sales unit
€27.53
plus sales tax
Added to your shopping cart
Designation
Pull handle
Main
material
aluminium
Main
colour
bright
A=Hole spacing
140
D=Fastening hole
M6
L=Length
170
Assembly
from the rear
B
25
H
57
Load
capacity
N
1000
Pull handle: cross section
oval
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Die-cast aluminium EN AW-5754.
Version
Surface tumbled and black powder-coated or left bright.
Assembly
From the rear.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.