Pull handle round aluminium black matt and anodised 06917-064051
- Cross section, round
- Natural or black anodised
- Conforms to 19 inch system
Sales unit
€5.10
plus sales tax
Added to your shopping cart
Designation
Pull handle
Version 1
round
Main
material
aluminium
Surface finish
body
matt and anodised
Main
colour
black
A=Hole spacing
64
D=Fastening hole
M5
L=Length
74
T=thread depth
10
Assembly
from the rear
B
10
H
40
Load
capacity
N
500
Pull handle: cross section
round
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Aluminium.
Version
Natural or black anodised.
Note for ordering
Order the fastening material and end washers separately.
Assembly
From the rear.
Accessory
End washers 06917.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.