Triangular grip high collar thermoset black 06702-25008
- Can be used as a clamping, retaining and fastening element
- Application fields: machine, plant and fixture construction, toolmaking
- For manually adjusting assemblies, machines and aggregates
- Advantage: better operating possibilities
- Different thread sizes
Sales unit
€3.25
plus sales tax
Added to your shopping cart
Designation
Triangular grip
Version 1
high collar
Form
K
Main
material
thermoset
Main
colour
black
Component
material
stainless steel
D1=Outside diameter
50
D=Thread
M8
H=Height
28
T=thread depth
13
D3
18
Thread type
internal thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Black thermoset PF 31.
Bush galvanised steel or bright stainless steel.
Bush galvanised steel or bright stainless steel.
Version
High-gloss polished.
On request
Other colours.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.