text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Star grip
Version 1
with quick-lock function
Main material
thermoplastic
Main colour
black
Component material
steel
D1=Outside diameter
40
D=Thread
M8
H=Height
24,5
D2
13,5
D3
8,3
H2
13
Thread type
internal thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Black thermoplastic.
Bush steel.
Version
Bush trivalent blue passivated
Note
Quick-acting star grips can be used on all fixtures that do not require a high clamping force.
Tilt the grip to slide on, then straighten it to engage the threads.
Drawing reference
X: The stud should be several mm longer than height “H”
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought