text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Palm grip
Version 2
soft
Form
K
Main material
thermoplastic
Component material
steel
D1=Outside diameter
51
D=Thread
M8
H=Height
22
T=thread depth
13
D2
15
H1
10
Thread type
internal thread
UNSPSC Code
27112103
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
bumetrizole
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body hard thermoplastic.
Coating soft thermoplastic.
Bush or screw steel 5.8.
Version
Body and coating black.
Bush and screw galvanised.
Note
Palm grips with a soft gripping surface combine the stability of standard thermoplastic grips with the pleasant feel of the soft surface.
The soft coating creates a sympathetic, non-slip surface allowing higher clamping forces while protecting the hand.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought