text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Palm grip
Version 1
with quick-lock function
Main material
grey cast iron
D1=Outside diameter
50
D=Thread
M10
H=Height
30
D2
21
D4
11,3
H1
16
Thread type
internal thread
UNSPSC Code
27112103
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Grey cast iron GJL 300
Version
Vibratory ground.
Note
Quick-acting palm grips can be used on all fixtures that do not require a high clamping force.
Tilt the grip to slide on, then straighten it to engage the threads.
Drawing reference
X: The stud should be several mm longer than height “H”
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak