text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Palm grip
Version 1
visually detectable
Version 2
with protruding bush
Form
K
Main material
polyamide
Main colour
ultramarine RAL 5002
Component material
stainless steel
Surface finish component
bright
Steel key
1.4404
D1=Outside diameter
32
D=Thread
M6
H=Height
22
T=thread depth
12
Approval / Certification
FDA + EU10/2011
D2
13,5
H2
12
H3
9,5
Thread type
internal thread
UNSPSC Code
27112103
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The visually detectable operating parts are made from a EU10/2011 and FDA conform blue coloured plastic granulate.
The colour ensures an optically discernible contrast between the operating parts and other media and materials. This means that in sensitive production sectors, e.g. foodstuff processing, plastic fragments of visually detectable operating parts can be identified and the risk of production downtimes or complaints are significantly reduced.
Material

Thermoplastic (fibreglass reinforced polyamide), visually detectable, EU10/2011 and FDA conform.
Steel parts stainless steel 1.4404.

Version
Thermoplastic ultra marine RAL 5002.
Steel parts bright stainless steel.
Note
Palm grips with projecting steel bush and internal thread are highly suitable for cross pinning.
Application
- Foodstuff industry
- Pharmaceutical industry
- Packaging industry
Temperature range
-20°C to +100°C.
Advantages
visually detectable.
Ultra marine RAL 5002.
Foodstuff conform material.
On request
Special versions.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought