text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Taper grip
Version 1
revolving
Main material
thermoset
Main colour
high-polish finish black
Component material
steel
Component colour
blue-passivated
D1=Outside diameter
23
D=Thread
M8
L1=Handle length
65,5
L=thread length
13
D4
19
L2
24
SW
4
Size
2
Thread type
external thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Thermoset PF 31, black.
Centre pin galvanised steel or bright stainless steel.
Version
High-gloss polished.
Note
Cylindrical grips can be screwed onto our handwheels, crank handles etc.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought