text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Machine handle
Version 1
revolving
DIN
similar to DIN 98
Form
E
Main material
steel
Surface finish body
polished
D1=Outside diameter
32
D3=Thread
M12
L1=Handle length
107
D4
20
L2
20
SW
17
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Polished.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought