text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Machine handle
Version 1
fixed
Version 2
similar to DIN 39
DIN
similar to DIN 39
Form
raven
Main material
aluminium
Surface finish body
high-gloss polished
Component material
steel
D3=Thread
M10
L1=Handle length
80
D1
25
D4
16
L2
14
SW
5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Screw, steel.
Version
Grip highly polished.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought