Machine handle fixed aluminium high-gloss polished 06311-20
- Handle suitable for handwheels
- Application sectors: machine, plant, equipment construction and measuring devices
- Different thread sizes
Sales unit
€5.60
plus sales tax
Added to your shopping cart
Designation
Machine handle
Version 1
fixed
Version 2
similar to DIN 39
DIN
similar to DIN 39
Form
raven
Main
material
aluminium
Surface finish
body
high-gloss polished
Component
material
steel
D3=Thread
M8
L1=Handle length
66
D1
20
D4
13
L2
13
SW
4
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6b-II
~ TSCA 6(H) conformity
yes
Description
Material
Aluminium.
Screw, steel.
Screw, steel.
Version
Grip highly polished.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.