text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Screw-in grip
Version 1
torque
Main material
QT steel
Surface finish body
hardened and black oxid finish
A=Handle length
119
J=Thread
M6
B
84
C
15
D
23
E
8
F
10
G
14
H
6,5
Hand force FH N
0-200
K
M6x20
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Hardened, black oxidised.
Note
The desired clamping force can be set by using the set screw to alter the torque. The handle snaps 15° when the set torque is achieved.

Note:
Ensure that the handle is set to snap horizontally.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought