Cylindrical grip revolving thermoplastic 06322-08230600
- Grips for handwheels and cranks
- Application sectors: machine, plant, equipment construction and measuring devices
- Mounting: via flats on centre pin
- Different thread sizes
Sales unit
€3.87
plus sales tax
Added to your shopping cart
Designation
Cylindrical grip
Version 1
revolving
Main
material
thermoplastic
Component
material
steel
D1=Outside diameter
23
D=Thread
M8
L1=Handle length
67
L=thread length
15
D2
14
L2
7
SW
13
Thread type
external thread
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Grip thermoplastic.
Steel parts galvanised.
Steel parts galvanised.
Version
Black satin finished.
Note
Cylindrical grips can be screwed onto our handwheels, crank handles etc.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.