Ledge handle aluminium natural anodised 06952-086053
- Application fields: machine and plant construction, toolmaking, furniture industry
- Mounted from the front
- Available colours: anodised black and natural tone
Sales unit
€33.55
plus sales tax
Added to your shopping cart
Designation
Ledge handle
Form
B
Main
material
aluminium
Main
colour
natural anodised
A=Hole spacing
86
D=Fastening hole
5,5
H=Height
59
L=Length
106
Load
capacity
N
500
T
50
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Profile aluminium EN AW-6060
Version
Matt-gloss anodised.
Note
These ledge handles are available with M6 internal thread or with through hole for M5 countersunk screws for front mounting.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.