text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Knurled screw
Form
L
Main material
thermoplastic
Main colour
black
Component material
steel
Surface finish component
galvanised
D1=Outside diameter
57,4
D=Thread
M6
H=Height
17
L=thread length
25
Grade
5.8
Thread type
external thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ REACh SVHC 2 name > threshold
bumetrizole
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material, version
Body black hard thermoplastic.
Coating black soft thermoplastic.
External thread galvanised steel grade 5.8.
Version
Other screw sizes, screw lengths, versions and colours.
Note
Knurled screws are available in one grip size with internal and external threads.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought