Knurled screw QT steel 06130-101X60
- Suitable for manual positioning and clamping
- Application fields: machine, plant and fixture construction, toolmaking
- Advantage: for limited clamping areas
Sales unit
€8.35
plus sales tax
Added to your shopping cart
Designation
Knurled screw
Main
material
QT steel
D1=Thread
M10
L=thread length
60
D2
25
D3
7,5
K
10
L1
57
L2
5,5
UNSPSC Code
31161505
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carbon steel.
Version
Tempered and black oxidised.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.