text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Knurled screw
Version 1
antistatic
Main material
thermoplastic
Main colour
graphite black RAL 9011
Component material
free-cutting steel
Surface finish component
blue-passivated
D1=Outside diameter
40
D=Thread
M10
H=Height
25
L=thread length
20
D3
18
K
14
Thread type
external thread
UNSPSC Code
31161505
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Reinforced polyamide thermoplastic, graphite grey.
Screw steel 5.8.
Version
Screw blue passivated.
Application
Sensitive electrical or electronic equipment, components and devices (ESD sensitive elements) may be damaged or destroyed by electrostatic discharges (ESD) in the immediate vicinity.
Electrostatic discharges can come from people or through handling ESD sensitive components (e.g. during production, assembly, transport, storage etc).
Electrically conductive products which conform to DIN EN 61340-5-1 are essential within electronic environments to prevent an electrostatic discharge.
These products can be used for ESD applications or in ESD protection areas (EPA) in accordance with DIN EN 61340-5-1.
Advantages
To protect sensitive electrical or electronic parts, components and devices.
Areas of application: electrical assembly, equipment construction according to ATEX directives.
Made from a special electrically conductive plastic.
ESD operating parts have been specially designed for use in ESD protected areas.
The knurled screws can be tightened or loosened without tools.
Safety
These ESD products can also be used for devices, components and protection systems in areas with high risk of explosion.
Use of these ESD products prevents the occurrence of electrostatic spark discharges, eliminating the potential ignition of gases and dusts which could lead to explosions in enclosed spaces.
Manufacturers and operators must use and conform to ATEX directives for the protection of persons working in areas with high risk of explosion.

Target groups:
Device manufacturers required to conform to ATEX product directive 2014/34/EU.
Operators required to conform to ATEX worker protection directive 1999/92/EC.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak