text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Knurled nut
Version 1
with pinhole
DIN
DIN 6303
Form
B
Main material
free-cutting steel
Surface finish body
black oxidised
D1=Outside diameter
36
D=Thread
M10
H=Height
20
T=thread depth
12
D3
28
D4
30
D5 predrilled
2,9
E
4
K
14
Thread type
internal thread
UNSPSC Code
31161504
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Free-cutting steel black oxidised.
Drawing reference
Form B: with pin hole
- Drill through and ream pin hole on assembly.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought