Knurled knob thermoplastic black grey RAL 7021 06266-21051
- Secure handling due to ergonomically shaped knurled knob
- Application fields: machine, plant and fixture construction, toolmaking
- Versatile application possibilities
- Various colours available
Sales unit
€1.87
plus sales tax
Added to your shopping cart
Designation
Knurled knob
Form
K
Main
material
thermoplastic
Main
colour
black grey RAL 7021
Component
material
steel
D1=Outside diameter
40
D=Thread
M5
H=Height
31
T=thread depth
10
Colour
Cap
orange RAL 2004
D2
16,5
H1
13
Size
1
Thread type
internal thread
UNSPSC Code
31162804
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
no
~ PFAS substance/s
C28H23F3N6
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Black thermoplastic.
Bush grade 5.8 steel.
Bush grade 5.8 steel.
Version
Steel trivalent blue-passivated.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.