Knurled knob thermoplastic black grey RAL 7021 06092-2087
- Suitable for manual positioning and clamping
- Application fields: machine, plant and fixture construction, toolmaking
- Advantage: knurled nut is tightened and loosened with tools
- 7 colour variants
Sales unit
€1.44
plus sales tax
Added to your shopping cart
Designation
Knurled knob
Main
material
thermoplastic
Main
colour
black grey RAL 7021
Component
material
steel
D1=Outside diameter
26
D=Thread
M8
H=Height
26
T=thread depth
14
Colour
Cap
colza yellow RAL 1021
D2
18
D3
23
H1
9,5
Size
2
Thread type
internal thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
no
~ PFAS substance/s
C28H23F3N6
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Black thermoplastic.
Bush grade 5.8 steel or 1.4305 stainless steel.
Version
Steel trivalent blue passivated, stainless steel bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.