Mushroom knob thermoplastic black grey RAL 7021 06241-005
- Can be used as a clamping, retaining and fastening element
- Application fields: machine, plant and fixture construction, toolmaking
- For manually adjusting assemblies, machines and aggregates
- Various colours available
Sales unit
€1.62
plus sales tax
Added to your shopping cart
Designation
Mushroom knob
Main
material
thermoplastic
Main
colour
black grey RAL 7021
Component
material
stainless steel
D1=Outside diameter
21
D=Thread
M5
H=Height
21
T=thread depth
10
Colour
Cap
black grey RAL 7021
D2
12
D3
19
H1
10
Size
1
Thread type
internal thread
Description
Material
Black thermoplastic.
Bush grade 5.8 steel or 1.4305 stainless steel.
Version
Steel trivalent blue passivated, stainless steel bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.