Oval knob fixed thermoset high-polish finish black 06252-100
- Knobs for handwheels and cranks
- Application sectors: machine, plant, equipment construction and measuring devices
- Different thread sizes
Sales unit
€2.01
plus sales tax
Added to your shopping cart
Designation
Oval knob
Version 1
fixed
Main
material
thermoset
Main
colour
high-polish finish black
D1=Outside diameter
27
D=Thread
M10
L1=Handle length
70
T=thread depth
25
D2
15,5
Thread type
internal thread
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Black thermoset PF 31
Version
High-gloss polished.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.