text.skipToContent text.skipToNavigation
EN
Choose your language
Megnevezés
Kézikerék
Kivitel 1
illesztő furat horonnyal
Terméktípus
biztonsági fogantyú
Alaptest anyaga
termoplaszt
Komponens anyaga
termoplaszt
D1=Külső átmérő
80
D2=Rögzítőfurat
10H7
L3=magasság
36,7
A
30
A1
2,5
B3
3
D
25
D3
19
D4
14
D5
M4
D6
13
H
17,6
L
72,6
L1
13
L2
38
Méret
1
T
11,4
UNSPSC Code
31162802
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Black grey thermoplastic.
Version
Steel parts black oxidised.
Note
The hub cover is supplied unassembled.
The handwheels can be secured using a transverse pin or by parallel key connection together with a DIN 6912 socket head screw and a DIN 7349 washer.Two actions must be made to bring the cylindrical safety grip into an operating position:
- Swing the grip out up to the stop (90°).
- Push the grip in an axial direction into the lock position.
The pushed-in position is the most comfortable for cranking. The grip swings back automatically after releasing.
Versions with transverse bore are secured using the ISO 4026 (DIN 913) grub screw.
For assembly example, see 06262.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought