text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Handwheel
Version 1
reamed hole
Product type
without grip
Main material
thermoset
D1=Outside diameter
70
D2=Fastening hole
12H8
L3=height
33,5
D3
30
D4
26,5
H2
11,5
L1
23
UNSPSC Code
31162802
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Handwheel thermoset PF 31.
Bush steel, black oxidised.
Version
High-gloss polished, black.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought