text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Handwheel
Version 1
reamed hole
DIN
DIN 950
Product type
without grip
Main material
stainless steel A4
Main colour
polished
D1=Outside diameter
160
D2=Fastening hole
16H7
D7=Thread
M10
L3=height
40
D3
32
L1
20
Number of spokes
3
Steel code
1.4401
UNSPSC Code
31162802
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4401.

Version
Wheel rim turned
and polished
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought