2-Spoke handwheel reamed hole polyamide 06255-0080X08
- Control element for positioning and adjusting shafts and spindles
- Application sectors: machine, plant, equipment construction and measuring devices
- For opening, closing and operating valves in fittings, machine tools
- Version: with and without keyway
- oil and grease resistant
Sales unit
€6.40
plus sales tax
Added to your shopping cart
Designation
2-Spoke handwheel
Version 1
reamed hole
Product type
without grip
Main
material
polyamide
D1=Outside diameter
80
D2=Fastening hole
8H7
L3=height
34
D3
24,5
H
20
H2
16
L1
20
UNSPSC Code
31162803
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Handwheel, reinforced and stabilised polyamide.
Centre caps, polyamide.
Centre bushes, steel.
Centre caps, polyamide.
Centre bushes, steel.
Version
Handwheel, oil and grease resistant, black (RAL 9011), satin finish.
Centre caps, grey (RAL 7035).
Centre bushes, black oxidised.
Centre caps, grey (RAL 7035).
Centre bushes, black oxidised.
On request
Other cap colours.
Special versions.
Special versions.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.