2-Spoke handwheel Reamed hole with slot aluminium 06277-3250X26
- Control element for positioning and adjusting shafts and spindles
- Application sectors: machine, plant, equipment construction and measuring devices
- For opening, closing and operating valves in fittings, machine tools
- Wheel rim concentricity and axial run-out less than ISO tolerance (IT) 12
- Cylinder grip thermoset grip pin galvanised steel, wheel rim polished
Sales unit
€56.99
plus sales tax
Added to your shopping cart
Designation
2-Spoke handwheel
Version 1
Reamed hole with slot
Product type
fixed grip
Main
material
aluminium
Component
material
thermoset
D1=Outside diameter
250
D2=Fastening hole
26H7
L3=height
51
B3
8
D3
48
L1
28
T
29,3
UNSPSC Code
31162802
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes
Description
Material
Handwheels aluminium.
Cylinder grip black thermoset PF 31-DIN 7708, centre pin galvanised steel.
Cylinder grip black thermoset PF 31-DIN 7708, centre pin galvanised steel.
Version
Wheel rim turned and polished.
On request
Hubs with square socket or powder-coated handwheels.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.