Pull handle with elec. switch function polyamide black 06980-21601
- with push button
- with red or green LED
- Various connection possibilities
- Mounted: from the rear
Sales unit
€206.87
plus sales tax
Added to your shopping cart
Designation
Pull handle
Version 1
with elec. switch function
Version 2
with cable
Form
B
Main
material
polyamide
Main
colour
black
Component
colour
green
A=Hole spacing
160
D=Fastening hole
M6
L=Length
182
B
26
H
66
H1
40
H2
max.
70
L1
17
Load
capacity
N
1000
T
10
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
smelter not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Material
Thermoplastic PA6.
Version
Black thermoplastic.
Note
Push button with red or green LED.
Connection cable, 5 m long, attached to the screw face of the grip leg.
Rating: IP65.
Connection cable, 5 m long, attached to the screw face of the grip leg.
Rating: IP65.
Assembly
From the rear.
Accessory
For Form A:
Connector bush M12x1 with screw lock 80150-10
Connector bush M12x1 with screw lock 80150-10
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.