text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Crank handle
Version 1
Reamed hole with slot
Version 2
with transverse bore
Form
C
Form definition
with fold-down grip
Product type
folding grip
Main material
thermoplastic
Main colour
black grey
Component material
stainless steel
A=Centre distance
100
D2=Fastening hole
12
D7=Thread
M6
H1=Handle height
59,5
H=Height
105,2
L=Length
129
B3
4
D
29
H2
35,5
H3
13
H4
7,5
L2
15,7
Size
2
T
13,8
UNSPSC Code
31162801
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Crank and grip thermoplastic.
Hub and grip axle steel, strength class 5.8, or stainless steel 1.4404.

Version
Thermoplastic black grey.
Steel parts black oxidised.
Stainless steel bright.
Note
The hub cover is supplied unassembled.
The crank handles can be secured to the shaft by cross-pinning or by parallel key together with a DIN 6912 socket head screw and DIN 7349 washer.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Drawing reference
1) Position of the transverse bore to the keyway is offset by 90°.
Accessory
07161 Cap screws with low head DIN 6912
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak