text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Clamping lever
Version 1
Hygienic Usit®
Version 2
with collar
Main material
stainless steel
Surface finish body
polished
Component material
75 EPDM 295
A1=Handle length
94
H3=handle height
77
T=thread depth
12
X=thread
M8
A
81,5
B
14,2
D
18
D1
23,6
D2
24,9
H
54,7
H1
12,1
H2
44
H4
73,5
No. of teeth
20
Packaging type
packaged individually
Size
3
Steel code
1.4404
Thread type
internal thread
UNSPSC Code
31161600
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Metal parts stainless steel 1.4404.
Shaft seal 75 EPDM 295.

Version
High-gloss polished.
Note

Clamping lever designed for the hygienic sector. The completely closed grip part and the shaft seal prevent contamination of the lever internal workings. Additionally, the screw insert has a conical collar so that the fastening point can be hygienically sealed with the Hygienic USIT® sealing and shim washer.


Due to the extremely high surface finish quality of much less than Ra 0.8 µm, hardly any dirt particles adhere to the surface. The highly polished surfaces enable easy cleaning.


At rest, the lever is freely rotatable. Unintended opening of the lever is excluded. The toothing is protected against high wear for mounting on vibrating elements.

On request
Other thread depths and inch threads.
Accessory

Hygienic USIT® sealing and shim washer 07300-03.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought