Clamping lever high performance thermoplastic colza yellow RAL 1021 06610-50-00416X50
- 7 colour variants
Mennyiségi egység
€3.94
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Szorítókar
Alaptest
anyaga
nagy teljesítményű termoplaszt
Alaptest
színe
repcesárga, RAL 1021
Komponens
anyaga
acél
Komponens
felülete
barnított
A1=Fogantyúhossz
36,9
A=Fogantyúhossz
30
H3=fogantyúmagasság
30
L=menethossz
50
X=menet
M4
B
7,6
D
10
D1
13,2
D2
13,8
Fogszám
16
H
24,5
H1
4
H2
15,5
H4
33,5
Menettípus
külső menet
Méret
0
UNSPSC Code
31161600
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Product description
The plastic clamping lever with ergonomic grip design offers a high-quality, modern appearance in combination with very pleasant haptics.
The clamping lever is made of a special high-performance plastic and is available in many standard colours.
The advantages of the clamping lever are high rigidity and strength. The light weight make it ideal for mobile applications.
The clamping lever is made of a special high-performance plastic and is available in many standard colours.
The advantages of the clamping lever are high rigidity and strength. The light weight make it ideal for mobile applications.
Material
High performance fibreglass reinforced thermoplastic.
Steel parts grade 5.8.
Steel parts grade 5.8.
Version
Steel parts black oxidised.
Note
Where L ≥ 60 mm the thread length is always 60 mm.
Method of operation
When not actuated, the handle is engaged in the tooth insert by a gear ring, thus allowing the thread to be fastened or released. When raised, the handle can be re-positioned and then re-engaged in the gear ring by spring force.
Application
Machine, equipment and plant construction, rehabilitation sector.
Temperature range
Permanent temperature max. 100 °C.
Brief use with temperatures up to 130 °C.
Brief use with temperatures up to 130 °C.
Advantages
Seven colour variants.
On request
Other screw sizes, screw lengths and special versions.
Length “H1” optionally available in other lengths for an additional charge.
High temperature black-grey plastic.
Permanent operating temperature acc. to IEC 216 150 °C - 160 °C max.
Brief use with temperatures up to 250 °C.
Length “H1” optionally available in other lengths for an additional charge.
High temperature black-grey plastic.
Permanent operating temperature acc. to IEC 216 150 °C - 160 °C max.
Brief use with temperatures up to 250 °C.
Drawing reference
1) flat point DIN EN ISO 4753
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.