Szorítókar műanyag feketésszürke, RAL 7021 06610-05-3081X20
- Corrosion protection
Sales unit
€5.42
plus sales tax
Added to your shopping cart
Megnevezés
Szorítókar
Alaptest
anyaga
műanyag
Alaptest
színe
feketésszürke, RAL 7021
Komponens
anyaga
acél
Komponens
felülete
kék passzivált
A1=Fogantyúhossz
91,5
A=Fogantyúhossz
80
H3=fogantyúmagasság
53,5
L=menethossz
20
X=menet
M8
B
11
D
16
D1
21,5
D2
23
Fogszám
22
H
37
H1
10
H2
24
H4
58
Menettípus
külső menet
Méret
3
UNSPSC Code
31161600
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Handle fibreglass reinforced plastic with die-cast zinc toothed ring.
Steel parts grade 5.8.
Steel parts grade 5.8.
Version
Steel parts blue-passivated.
Note
Where L ≥ 60 mm the thread length is always 60 mm.
On request
Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.