Clamping lever plastic traffic blue RAL 5017 06611-10687X50
- The clamping lever stands for reliability, stability and versatility
- Makes it easier to clamp individual components and complete machine parts
- Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry
Sales unit
€6.34
plus sales tax
Added to your shopping cart
Megnevezés
Szorítókar
Alaptest
anyaga
műanyag
Alaptest
színe
közlekedési kék, RAL 5017
Komponens
anyaga
nemesacél
A1=Fogantyúhossz
47
A=Fogantyúhossz
40
H3=fogantyúmagasság
30
L=menethossz
50
X=menet
M6
B
7,5
D
10
D1
13
D2
14,5
Fogszám
16
H
24,5
H1
4
H2
15
H4
33,5
Menettípus
külső menet
Méret
1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Handle fibreglass reinforced plastic with die-cast zinc toothed ring.
Steel parts stainless steel 1.4305.
Version
Stainless steel bright.
Note
Δ Add the desired grip colour here.
Where L ≥ 60 mm the thread length is always 60 mm.
Where L ≥ 60 mm the thread length is always 60 mm.
On request
Other threads, screw lengths and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.