text.skipToContent text.skipToNavigation
EN
Choose your language
Megnevezés
Szorítókar
Alaptest anyaga
horgany
Alaptest felülete
magasfényű krómozott
Alaptest színe
ezüst
Komponens anyaga
acél
Komponens felülete
kék passzivált
A1=Fogantyúhossz
91
A=Fogantyúhossz
80
H3=fogantyúmagasság
54,5
L=menethossz
40
X=menet
M10
B
11
D
16
D1
21
D2
22
Fogszám
22
H
37
H1
10
H2
24
H4
58,5
Menettípus
külső menet
Méret
3
UNSPSC Code
31161600
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version
Handle high-gloss chromed.
Steel parts trivalent blue-passivated.
Note
Where L ≥ 60 mm the thread length is always 60 mm.
On request
Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak