Clamping lever flat zinc orange RAL 2004 textured matt 06459-310182X20
- The clamping lever stands for reliability, stability and versatility
- Makes it easier to clamp individual components and complete machine parts
- Application fields: machine construction, plant construction, rehabilitation and medical technology, furniture industry
- Flat handle for tight spots
- Flat design offers additional safety advantages
Sales unit
€10.60
plus sales tax
Added to your shopping cart
Designation
Clamping lever
Kivitel 1
lapos
Alaptest
anyaga
horgany
Surface finish
body
textured matt
Alaptest
színe
tiszta narancssárga, RAL 2004
Komponens
anyaga
nemesacél
Surface finish
component
bright
A1=Handle length
91
A=Fogantyúhossz
80
H3=handle height
38
L=menethossz
20
X=menet
M10
B
11,7
D
16
D1
21,2
D2
22
Fogszám
22
H
37
H1
10
H2
23,8
H4
42
Méret
3
Thread type
external thread
UNSPSC Code
31161600
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Handle die-cast zinc DIN EN 12844.
Steel parts stainless steel 1.4305.
Version
Handle powder-coated.
Stainless steel parts bright.
Stainless steel parts bright.
Note
Where L ≥ 60 mm the thread length is always 60 mm.
On request
Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Dimension “H1” available in other lengths at extra charge.
Drawing reference
1) flat point DIN EN ISO 4753
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.