text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Clamping joint
Version 1
adjustable
Main material
aluminium
Component material
thermoplastic
D=Fastening hole
16
D1
45
D2
M10
H
75
H1
13,5
L
143,2
L1
72
L2
35,6
L3
44
L4
22
Size
4
UNSPSC Code
25171509
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Wing grip:
grip black grey thermoplastic.
Screw steel 5.8.
Remaining components:
high-strength aluminium.
Version
Steel parts trivalent blue-passivated.
Aluminium nickel silver anodised.
Note
Clamping joints are used to clamp round cross sections (bars, tubes, etc.) and are individually and infinitely adjustable.
The simple design together with the wing grip permits rapid clamping.
Drawing reference
1) wing grip
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought