Toggle hook clamp steel 05080-01
- Toggle clamps and power clamps are used in assembly and workholding fixtures
- Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry
- Quick locking and securing of lids and hatches
- Travel range of hasp can be adjusted
- Self-locking prevents the clamping arm opening autonomously.
Sales unit
€21.10
plus sales tax
Added to your shopping cart
Designation
Toggle hook clamp
Main
material
steel
D=clamping spindle diameter
M8
A
max.
19
A
min.
17
B
32
C
25
D1
6,5
F
kN
1
G
3
H
36
H1
16
H2
17
L
231
L1
60
L2
45
L3
39
L4
10
L5
7
Plastic Grips
05200-115
R
151
R1
29
S
10
S1
3
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Lever and foot 1.0301 mild steel.
Hinge pins and hooks 1.0501 carbon steel.
Hinge pins and hooks 1.0501 carbon steel.
Version
Steel parts galvanised.
Hinge pins and hook tempered.
Grip plastic, oil-resistant.
Hinge pins and hook tempered.
Grip plastic, oil-resistant.
Note
The hook clamp has to be rotated in order to change the position of the base plate.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.