text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Toggle clamp
Version 1
Long retaining arm
Version 2
vertical foot
Product type
adjustable clamping spindle
Main material
steel
Surface finish body
galvanised
Component material
plastic
Component colour
red
F2=Retaining force N
8000
L=Length
229,3
A
50,8
A1
76,2
B
20
B1
10
B2
26,5
B3
16,5
C
113,5
C1
31,8
C2
12,7
Clamping force F4 N
3900
Clamping force F3 N
1800
D
12,3
Grip type toggle clamp
vertical
H
339,5
Hand force FH N
280
L1
153
L2
108,8
M
M16x150
Opening angle of handle
50°
Opening angle of holding arm
100°
Retaining force F1 N
3000
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Galvanised steel.
Plastic handle, oil-resistant.
Note
A neoprene thrust pad is supplied with versions 05700-15-01200 and 05700-15-02400.
Accessory
05240
05241
05260
05885-01
05887-01
05888
05280
05891-01
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought