Toggle clamp Standard stainless steel bright 05908-106002
- Toggle clamps and power clamps are used in assembly and workholding fixtures
- Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry
- Optimum stability through the conical, U-profile clamping arm
- Slim design – ideal for tight spaces
- Ergonomic and user-friendly grip
Mennyiségi egység
€37.83
hozzáértve Áfa
A Ön kosarába behelyezve
Designation
Toggle clamp
Version 1
Standard
Version 2
horizontal foot
Product type
adjustable clamping spindle
Main
material
stainless steel
Surface finish
body
bright
Component
material
polyamide
Component
colour
green
M=clamping spindle
M6x35
A
14
A1
29
A2
7
A3
12
B
27
B1
38
B2
17,5
B3
12,5
B5
2,5
B6
43,5
C
24,9
Clamping
force
F4 N
1050
Clamping force
F3
N
920
D
5,5
Grip type toggle clamp
vertical
H
156,3
Hand
force
FH N
160
L
86,5
L1
53
Opening angle
holding arm
stop pin removed
152°
Opening angle
handle
position 1
46°
Opening angle
handle
position 2
56°
Opening angle
handle
stop pin removed
83°
Opening angle
holding arm
position 1
56°
Opening angle
holding arm
position 2
83°
Retaining
force
F1 N
1350
Retaining
force
F2 N
1650
hole
arrangement
3
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Material
Stainless steel.
Grip polyamide.
Grip polyamide.
Version
Bright.
Note
Maintenance-free high quality link bushings. Sustainable constant use of force during opening and closing. Optimum stability through the conical, U-profile clamping arm.
Drawing reference
1) stop pin position 1
2) stop pin position 2
2) stop pin position 2
Accessory
05280 Protective caps
05899 Force sensor for toggle clamps
07111 Ball-end thrust screws, stainless steel
07119 Thrust screws, stainless steel
07120 Grub screws with thrust point DIN 6332
07140 Thrust pads DIN 6311
05899 Force sensor for toggle clamps
07111 Ball-end thrust screws, stainless steel
07119 Thrust screws, stainless steel
07120 Grub screws with thrust point DIN 6332
07140 Thrust pads DIN 6311
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.