text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Toggle clamp
Version 1
heavy-duty version
Version 2
vertical foot
Product type
fixed clamping spindle
Main material
steel
Surface finish body
hardened and passivated
Component material
plastic
Component colour
red
L=Length
105
M=clamping spindle
M12x100
A1
45
A3
25
B
20
B1
10
B2
49,5
B3
10
C
70
C1
30
C4
50
Clamping force F3 N
1400
Grip type toggle clamp
vertical
H
243
Hand force FH N
300
L1
51,1
Opening angle of handle
130°
Opening angle of holding arm
205°
Retaining force F1 N
7000
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Steel, hardened and passivated.
Plastic handle, oil-resistant.
Note
spindle bracket weldable.
Accessory
05885-01
05887-01
05280
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought