Variable toggle clamp horizontal steel 05300-060
- Automatic adaptation to workpiece height without having to adjust the thrust screw
- Adjustable clamping force
- Toggle clamps and power clamps are used in assembly and workholding fixtures
- Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry
Sales unit
€32.94
plus sales tax
Added to your shopping cart
Designation
Variable toggle clamp
Version 1
horizontal
Version 2
horizontal foot
Main
material
steel
A
25,4
A1
53
A2
38
A3
25,4
B
33
B1
60
B2
13
B3
8
B4
48
B5
38
B6
32
D
6,5
D1
24,5
F
kN
2,5
H
64
H1
36
H2
175
H3
14
H4
68
H5
44
L
217
L1
77
L2
113
L3
58
L4
72
UNSPSC Code
31162800
max.
clamping
height
60
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Grip made of 2-component plastic.
Grip made of 2-component plastic.
Version
Tempered and galvanised.
Grip element oil-resistant.
Grip element oil-resistant.
Note
The toggle clamp adjusts automatically to the height of the workpiece. Infinitely adjustable clamping height within 35 mm with approximately constant clamping force without manual adjustment of thrust screw position.
The clamping force can be adjusted up to 2.500 N according to requirements using a set screw under the lever in the hinge.
The hole pattern in the baseplate is suitable for millimetres and inches.
The clamping force can be adjusted up to 2.500 N according to requirements using a set screw under the lever in the hinge.
The hole pattern in the baseplate is suitable for millimetres and inches.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.