Toggle clamp Standard steel galvanised 05725-01-04400
Sales unit
€24.58
plus sales tax
Added to your shopping cart
Designation
Toggle clamp
Version 1
Standard
Version 2
horizontal foot
Product type
full holding arm
Main
material
steel
Surface finish
body
galvanised
Component
material
plastic
Component
colour
red
L=Length
148
M=clamping spindle
M10x80
A
32
A1
50
B
45
B1
64
B3
8
B5
4
C
42
C1
22
C3
20
Clamping
force
F4 N
2800
Clamping force
F3
N
1400
D
8,3
E
40
Grip type toggle clamp
vertical
H
218
Hand
force
FH N
200
L1
98
Opening
angle of
handle
70°
Opening
angle of
holding arm
90°
Retaining
force
F1 N
2200
Retaining
force
F2 N
4400
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Galvanised steel.
Plastic handle, oil-resistant.
Plastic handle, oil-resistant.
Note
A neoprene thrust pad is supplied with versions 05725-01-02800, 05725-01-03000 and 05725-01-04000.
Spindle bracket weldable.
Spindle bracket weldable.
Accessory
05240
05241
05260
05885-01
05887-01
05888
05280
05880-01
05241
05260
05885-01
05887-01
05888
05280
05880-01
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.