Toggle clamp Standard steel galvanised and passivated 05735-01-00910
Sales unit
€16.38
plus sales tax
Added to your shopping cart
Designation
Toggle clamp
Version 1
Standard
Version 2
with angled foot
Product type
fixed clamping spindle
Main
material
steel
Surface finish
body
galvanised and passivated
Component
material
plastic
Component
colour
red
L=Length
65,5
M=clamping spindle
M6x44
A
18,4
A1
34,1
A2
5,1
A3
9,2
B
27
B1
39,7
B4
8,2
B5
3
C
50,3
C1
9,6
Clamping force
F3
N
600
D
5,2
Grip type toggle clamp
vertical
H
132
Hand
force
FH N
100
L1
25,3
Opening
angle of
handle
60°
Opening
angle of
holding arm
95°
Retaining
force
F1 N
910
UNSPSC Code
31162800
hole
arrangement
3
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Trivalent passivated.
Clamping spindle and nuts phosphated.
Plastic grip oil-resistant.
Clamping spindle and nuts phosphated.
Plastic grip oil-resistant.
Note
By the version 05735-01.03000 the clamping spindle does not have a neoprene thrust pad.
Accessory
05240
05241
05260
05885-01
05887-01
05888
05280
05241
05260
05885-01
05887-01
05888
05280
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.