Toggle clamp mini steel galvanised 05774-0250
- Compact construction (mini)
- Self-locking prevents the clamping arm opening autonomously.
- Toggle clamps and power clamps are used in assembly and workholding fixtures
Sales unit
€9.99
plus sales tax
Added to your shopping cart
Designation
Toggle clamp
Version 1
mini
Version 2
horizontal foot
Product type
adjustable clamping spindle
Main
material
steel
Surface finish
body
galvanised
Component
material
plastic
Component
colour
red
L=Length
79
M=clamping spindle
M4x20
A
15,9
A1
24,3
A3
11,1
B
9,4
B1
13,3
B2
8
B3
5
B5
3
C
9,2
C1
6,8
Clamping
force
F4 N
350
Clamping force
F3
N
150
D
4,4
Grip type toggle clamp
horizontal
H
18,7
Hand
force
FH N
80
L1
20,5
L2
13,5
Opening
angle of
handle
75°
Opening
angle of
holding arm
90°
Retaining
force
F1 N
250
Retaining
force
F2 N
500
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Galvanised steel.
Plastic handle, oil-resistant.
Plastic handle, oil-resistant.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.