text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Toggle clamp
Version 1
Standard
Version 2
with angled foot
Product type
adjustable clamping spindle
Main material
steel
Surface finish body
galvanised
Component material
plastic
Component colour
red
L=Length
173
M=clamping spindle
M8x63
A
21,4
A1
40
A2
5,9
A3
10,7
B
27,6
B1
42,4
B2
14,7
B3
8,7
B4
9,7
B5
3
C
67,2
C1
12,7
Clamping force F4 N
1000
Clamping force F3 N
600
D
6,7
Grip type toggle clamp
horizontal
H
79,9
Hand force FH N
160
L1
68
L2
39,1
Opening angle of handle
65°
Opening angle of holding arm
90°
Retaining force F1 N
1200
Retaining force F2 N
2800
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Galvanised steel.
Plastic handle, oil-resistant.
Note
A neoprene thrust pad is supplied with versions 05741.01200, 05741.02800 and 05741.03000
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought