Toggle clamp Standard steel galvanised 05741-01200
- Toggle clamps and power clamps are used in assembly and workholding fixtures
- Application sectors: machine construction, welding technology, metal processing, woodworking, plastics industry
- Self-locking prevents the clamping arm opening autonomously.
Sales unit
€15.57
plus sales tax
Added to your shopping cart
Designation
Toggle clamp
Version 1
Standard
Version 2
with angled foot
Product type
adjustable clamping spindle
Main
material
steel
Surface finish
body
galvanised
Component
material
plastic
Component
colour
red
L=Length
143,5
M=clamping spindle
M6x44
A
20,4
A1
45
A2
6,1
A3
10,2
B
22
B1
36
B2
11,4
B3
7,4
B4
8,2
B5
2
C
62,1
C1
12,7
Clamping
force
F4 N
700
Clamping force
F3
N
300
D
5,2
Grip type toggle clamp
horizontal
H
74,8
Hand
force
FH N
100
L1
54,9
L2
35,6
Opening
angle of
handle
73°
Opening
angle of
holding arm
85°
Retaining
force
F1 N
600
Retaining
force
F2 N
1200
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Galvanised steel.
Plastic handle, oil-resistant.
Plastic handle, oil-resistant.
Note
A neoprene thrust pad is supplied with versions 05741.01200, 05741.02800 and 05741.03000
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.