Grip plastic orange 05882-28
- Toggle clamp accessories
- Oil resistant
Sales unit
€1.32
plus sales tax
Added to your shopping cart
Designation
Grip
Main
material
plastic
Main
colour
orange
D=diameter
26
L=Length
85
A
6
B
15
for
toggle clamp
K0055.0250, K0056.0250
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Plastic
Version
Orange, oil-resistant
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.