text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Clamping spindle
Version 1
Rigid
Form
A
Main material
steel
M=clamping spindle
M12
L
75
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Polyamide, steel or stainless steel.
Version
Spindle and nuts, galvanised.
05885-01-204020 made from nylon.
Note
The clamping spindle 05885-01-204020 is supplied with one nut.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak