Snap lock with handle PC/ABS black 05596-40-222160
- Easy to operate
- For door leaf thickness 0.6 - 1 mm
- For limited space requirements
- Quick and easy mounting without tools
Sales unit
€3.38
plus sales tax
Added to your shopping cart
Designation
Snap lock
Version 1
with handle
Version 2
snap-in
Form
C
Form definition
large
Main
material
PC/ABS
Main
colour
black
Component
material
stainless steel
B=Width
16,5
H1 = Total
holding area
4,5
H=Height
23,1
L=Length
36
S = Door thickness
in mm
1
B1
14
H2
2,6
H3
13,6
H4
14,3
L1
30
L2
10,3
L3
22,2
L4
9,5
Max.
operating load
in N
130
R
max. 0,1
Temperature range
°C
-40 to 60
UNSPSC Code
31161544
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Lock PC/ABS.
Spring: stainless steel 1.4310.
Version
Lock black.
Spring bright.
Spring bright.
Note
Snap locks are designed for installation in doors, hatches and covers.
Available in different sizes for different door leaf thicknesses.
Flammability: listed UL94-HB.
Available in different sizes for different door leaf thicknesses.
Flammability: listed UL94-HB.
Method of operation
When the grip is pressed down, the latch retracts and the door can be opened. When the door is pushed to, a spring automatically latches it shut.
Application
- Automobile industry
- Medical technology
- Machine construction
- Equipment construction
- Industrial control cabinets
- Medical technology
- Machine construction
- Equipment construction
- Industrial control cabinets
Assembly
1. Produce a burr-free mounting cutout as shown in the drawing.
2. Insert the lock into the cutout from the front and push forwards.
3. Press the lock down to clip in.
2. Insert the lock into the cutout from the front and push forwards.
3. Press the lock down to clip in.
Drawing reference
1) Frame
2) Door leaf
3) Mounting cutout
4) Actuation direction
5) Lock
6) Spring
2) Door leaf
3) Mounting cutout
4) Actuation direction
5) Lock
6) Spring
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.