Quarter turn lock zinc chromed 05566-17181
- Lock for hatches, control cabinets, steel cabinets or machine doors
- Water and dust proof to IP 65
- Actuation: triangular, square or double lug
Sales unit
€2.58
plus sales tax
Added to your shopping cart
Designation
Quarter turn lock
Main
material
zinc
Surface finish
body
chromed
H=Height
18
S=Max. wall thickness
8
SW=key width
27
Actuation
square 7 mm
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing, actuator and nut die-cast zinc.
O-ring NBR, flat seal PUR.
O-ring NBR, flat seal PUR.
Version
Housing and actuator, trivalent passivated or black powder-coated.
Nut galvanised.
Nut galvanised.
Note
Quarter-turn lock is vibration-resistant through a detent mechanism in the end position. Right or left mounting with 90° closing and internal rotation limit. The quarter-turn lock can be installed pre-assembled (limitations by small A-dimensions and thick doors). Tested according to DIN EN 60068-2-64 (vibration) and DIN EN 60068-2-27 (shock), test standard 61373. Vibration-proof as per rail applications category 1, class B (highest requirement). The fastening nut has claws allowing it to be used as an earthing nut.
Water and dust proof as per IP65 through O-ring and foamed-on PUR seal.
Order the required tongue version separately. Every tongue can be combined with every housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Water and dust proof as per IP65 through O-ring and foamed-on PUR seal.
Order the required tongue version separately. Every tongue can be combined with every housing.
*Dimension A results from the combination of the quarter turn lock and the tongue and is specified with the matching tongues.
Drawing reference
Actuation:
a) square 7 mm
b) square 8 mm
c) slot
d) double lug 3 mm
e) double lug 5 mm
f) triangle 8 mm
a) square 7 mm
b) square 8 mm
c) slot
d) double lug 3 mm
e) double lug 5 mm
f) triangle 8 mm
Accessory
Key 05586.
Tongue for steel quarter-turn lock without stop 05570
Tongue for steel quarter-turn lock without stop 05570
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.